SWRU546E October 2018 – May 2022 AWR6843 , AWR6843AOP , IWR6443 , IWR6843 , IWR6843AOP
The IWR6843AOPEVM UART RX/TX can be routed to the Samtec 60-pin connector, USB to UART (SICP2105), and bluetooth (BT) device (CC2640R2F), as detailed in Table 7-2 and Table 7-3.
Reference Designator | Switch ON | Switch OFF |
---|---|---|
S1 | 60-Pin Connector | BT |
S2 | Disable 60-pin to BT | Enable 60-pin to BT |
S4 | Breakaway UART | Mainboard UART |
S5 | 60-Pin Connector | BT/LCD |
S6 | BT Enable | BT Disable |
S1 | S2 | S4 | S5 | S6 | |
---|---|---|---|---|---|
Modular Mode SICP2015,. see Figure 7-8 | N/A | ON | OFF | N/A | N/A |
Modular Mode - CC2640R2F, see Figure 7-9 | OFF | OFF | ON | OFF | ON |
MMWAVEICBOOST - Samtec 60-Pin Conn, see Figure 7-10 | ON | ON | ON | ON | OFF |