SWRU546E October 2018 – May 2022 AWR6843 , AWR6843AOP , IWR6443 , IWR6843 , IWR6843AOP
Table 2-13 provides the list of miscellaneous headers and usage.
Reference Designator | Usage | Comments |
---|---|---|
P1 | VPP 1.7-V generation for fuse chain | 1-2(default) : Closed |
J27 | Enables/disables the load switch (U31) of 5-V supply generation either from > 5-V or 5-V circuitry. (1-2) indicates >5 V (2-3) indicates 5 V | 1-2 : Open 2-3 (default) :Closed |
J28 | Enables/disables the load switch (U32) of 5-V supply generation either from 5-V circuitry or 40-pin LP/BP connector. (1-2) indicates 20-pin LP/BP (2-3) indicates 5 V | 1-2 : Open 2-3 (default) :Closed |
J16 | LP/BP spare header | Onboard 10-pin header provides external user control for configuring the LP/BP pins partially. |
J18 | DMM trace header 1 | Onboard 16-pin header provides external user control for JTAG trace signals. |
J20 | DMM trace header 2 | Onboard 16-pin header provides external user control for JTAG trace signals. |