SWRU546E October 2018 – May 2022 AWR6843 , AWR6843AOP , IWR6443 , IWR6843 , IWR6843AOP
The board is powered by 5-V power jack (2-A current limit) shown in Figure 2-13.
Table 2-3 provides the jumper information for usage of board power input.
TI recommends using an external power supply that complies with applicable regional safety standards, such as UL, CSA, VDE, CCC, PSE, and more. The length of the power cable should be < 3 m.
Reference Designator | Description | Image |
---|---|---|
P3 | Short(Default) : Input voltage is 5 V and short R116. Open : Input voltage is more than 5 V and remove R116. | |
P7 | Short : Input voltage is more than 5 V and remove R116. Open : Input voltage is 5 V. | |
J27 | Short (1-2): Input voltage is more than 5 V. Open(2-3): Input voltage is 5V(Default) |