SWRU546E October 2018 – May 2022 AWR6843 , AWR6843AOP , IWR6443 , IWR6843 , IWR6843AOP
The MMWAVEICBOOST has the standard LaunchPad connectors (J5 and J6) that enable it to be directly connected to all TI MCU LaunchPad's pinout, as shown in Figure 2-17. While connecting the MMWAVEICBOOST to other LaunchPads, ensure the pin-1 orientation is correct by matching the 3V3 and 5-V signal marking on the boards. Figure 2-17 shows two 20-pin connectors.
Table 2-4 and Table 2-5 provide the connector pin information.
Pin Number | Description | Pin Number | Description |
---|---|---|---|
1 | NERROUT | 2 | GND |
3 | NERRIN | 4 | DSS LOGGER |
5 | MCUCLKOUT | 6 | SPI_CS |
7 | NC | 8 | GPIO1 |
9 | MSS LOGGER (data from xWR device) (1) | 10 | nRESET |
11 | WARMRST | 12 | SPI_MOSI |
13 | BSS LOGGER | 14 | SPI_MISO |
15 | SOP2 | 16 | HOSTINT |
17 | SOP1 | 18 | GPIO2 |
19 | SOP0 | 20 | NC |
Pin Number | Description | Pin Number | Description |
---|---|---|---|
1 | 3V3 | 2 | 5V |
3 | NC | 4 | GND |
5 | RS232 (TX from xWR device)(1) | 6 | NC |
7 | RS232 (RX into xWR device)(1) | 8 | NC |
9 | SYNC_IN | 10 | NC |
11 | NC | 12 | NC |
13 | SPI_CLK | 14 | PGOOD (2) |
15 | GPIO0 | 16 | PMIC_Enable (3) |
17 | SCL | 18 | SYNC_OUT |
19 | SDA | 20 | PMIC CLKOUT |