SWRU546E October 2018 – May 2022 AWR6843 , AWR6843AOP , IWR6443 , IWR6843 , IWR6843AOP
In this mode the boards are setup as shown in Figure 3-23, UART is routed to the 60 pin connector to the XDS110 USB. More on the mmWAVEICBOOST, setup and features it provides can be found in Section 2
S1 switch settings for mmWAVEICBOOST mode is shown in Table 3-5
S1.1 | S1.2 | S1.3 | S1.4 | S1.5 | S1.6 | |
mmWAVEICBOOST mode | Off | Off | Off | Off | On | - |