SWRU612 December 2023 CC3300 , CC3301 , CC3301MOD , CC3351
The CC33xx devices are designed to integrate easily within any system and require very few external components. The digital interface to the host processor (MPU/MCU) is highly flexible based on end application: users can decide to use any combination of SDIO, SPI or UART for shared Wi-Fi and BLE communication.
The minimum requirements for optimized engine area layout is explained in this section.