SWRU616B September 2023 – April 2024 CC3300 , CC3301 , CC3301MOD , CC3350 , CC3351
The dynamic frequency selection (DFS) is a process that is applied to 5-GHz channels, 52 to 140, where radar can operate. Channel switch is a mechanism that dynamically switches the operating frequency of the 5GHz radio to avoid co-channel operation with radar systems.
This feature verifies that the STA does not transmit any packets in channels where DFS operates upon radar detection.
The AP must detect the radar and notify the any connected stations that the AP is moving to a new channel by sending a channel switch announcement (CSA) using beacon and probe response frames. A STA that receives a channel switch announcement element can choose not to perform the specified switch and take alternative action instead.
The Channel Switch feature is enabled when the CC33xx is in STA mode.