SWRU616B September   2023  – April 2024 CC3300 , CC3301 , CC3350 , CC3351

 

  1.   1
  2.   CC33xx WLAN Features Guide
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Scope
    2. 1.2 Acronyms Used in This Document
    3. 1.3 CC33xx Specification
  5. 2General Features
    1. 2.1  Supported Rates
      1. 2.1.1 11ax Rates
      2. 2.1.2 11n Rates
      3. 2.1.3 11a/g Rates
      4. 2.1.4 11b Rates
    2. 2.2  A-MPDU and A-MSDU
    3. 2.3  BA Sessions
    4. 2.4  Keep Alive
      1. 2.4.1 STA
      2. 2.4.2 AP
    5. 2.5  Wake on WLAN (WoW)
    6. 2.6  Antenna Diversity
    7. 2.7  Quality of Service (QoS)
    8. 2.8  Security
      1. 2.8.1 Authentication Types
      2. 2.8.2 Encryption Types
    9. 2.9  Wi-Fi Provisioning
      1. 2.9.1 AP Provisioning
      2. 2.9.2 Bluetooth Low Energy Provisioning
      3. 2.9.3 Wi-Fi Protected Setup (WPS)
        1. 2.9.3.1 WPS PBC
        2. 2.9.3.2 WPS PIN
    10. 2.10 Wi-Fi Power Management Modes
      1. 2.10.1 Power Levels
        1. 2.10.1.1 Active
      2. 2.10.2 Power Save Delivery
        1. 2.10.2.1 Legacy Power Save
  6. 3Single Role: Station
    1. 3.1 Scanning
      1. 3.1.1 Active
      2. 3.1.2 Passive
    2. 3.2 Wi-Fi 6
    3. 3.3 Multicast Filtering
    4. 3.4 Preferred Networks
    5. 3.5 Channel Switch
    6. 3.6 Wi-Fi Power Management Modes
      1. 3.6.1 Power Save Delivery
        1. 3.6.1.1 Unscheduled Asynchronous Power Save Delivery (U-APSD)
        2. 3.6.1.2 Target Wake Time (TWT)
      2. 3.6.2 TI Specific Features
        1. 3.6.2.1 Auto Power-Save Mode
        2. 3.6.2.2 Long Sleep Interval
  7. 4Single Role: AP
    1. 4.1 Hidden SSID
    2. 4.2 Maximum Connected Stations
    3. 4.3 Aging
  8. 5Multirole Multichannel
    1. 5.1 AP-STA
    2. 5.2 STA-STA
  9. 6Wi-Fi/Bluetooth Low Energy Coexistence
  10. 7References
  11. 8Revision History

Wake on WLAN (WoW)

The WoW mode allows the host to go to sleep (low power mode) while the CC33xx chip remains active as in STA mode. The host can be triggered to wake up through 3 different triggers:

  • WoW Any: wakes up from any frame sent by the firmware to the host
  • WoW on Magic Packet: the host will only wake up in the case of a specific packet being sent
  • WoW on Pattern: wake up from a packet containing one of 8 different user defined patterns