SWRU616B September 2023 – April 2024 CC3300 , CC3301 , CC3350 , CC3351
The CC33xx can act as two different stations (STA-STA) wherein, it is able to connect to two different APs simultaneously, however it is unable to use Wi-Fi 6 with both APs. The device can utilize Wi-Fi 6 features with one of the the STA roles and up to Wi-Fi 802.11n ( Wi-Fi 4) with the other STA role.