SWRU616B September 2023 – April 2024 CC3300 , CC3301 , CC3350 , CC3351
CC33xx devices support SISO20 PHY rates. The expected RF performance (TX and RX) for the different rates are documented in CC330x SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy. For transmission, rates and TX power are selected by the link adaptation algorithm of the device to maximize the data transmission rate and minimize the power consumption of the device.
The different rates and their modulations are detailed in the following subsections.