SWRZ147A October 2023 – December 2023 CC3300 , CC3301
The following advisories are known design exceptions to functional specifications. Advisories are numbered in the order in which the advisory was added to this document. Some advisory numbers are removed in future revisions of this document because the design exception was fixed or documented in the device-specific data manual or technical reference manual. When items are deleted, the remaining advisory numbers are not re-sequenced.
Advisory | Description |
---|---|
Advisory RADIO_01 | Runtime calibration only enabled for Ta = 25 C |
Advisory RADIO_02 | Use at ambient temperatures >85 C potentially causes device heating that exceeds maximum operating conditions |
Advisory WIFI_01 | Throughput impact at short range due to minor statistical variation of downstream rate selection |