TPS62560デバイスは、高効率の同期整流降圧型コンバータであり、電池式のポータブル・アプリケーションに最適です。単一のLiイオン電池や他のよく使われる単3および単4電池などから、最大600mAの電流を供給します。
入力電圧範囲が2.5~5.5Vのこのデバイスは、広範囲にわたる携帯用機器またはPOLアプリケーションへの電源供給を目的としています。
TPS62560ファミリーは、2.25MHzの固定スイッチング周波数で動作し、軽負荷電流時にはパワーセーブ・モードに自動的に切り替わり、広い負荷電流範囲にわたって高効率を維持します。
パワーセーブ・モードは、低出力電圧リップルに最適化されています。さらに低ノイズが要求されるアプリケーションの場合、本デバイスはMODEピンをHighにすることで、強制的に固定周波数PWMモードにすることができます。シャットダウン・モードでは、消費電流が1μA未満に低減します。TPS62560では、小型のインダクタとコンデンサを使用して、ソリューション・サイズを小さくすることができます。
TPS62560とTPS62562は、6ピンの2mm×2mm SONパッケージ、TPS62561は5ピンのSOTパッケージで供給されます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TPS62560、TPS62562 | SON (6) | 2.00mm×2.00mm |
TPS62561 | SOT (5) | 2.90mm×1.60mm |
Changes from C Revision (December 2009) to D Revision
Changes from B Revision (March 2009) to C Revision
Changes from A Revision (July 2008) to B Revision
Changes from * Revision (January 2008) to A Revision
Part Number | Package | Mode Pin | Output Voltage(1) | Device Marking(2) |
---|---|---|---|---|
TPS62560 | SON (6) | yes | Adjustable | CEY |
TPS62561 | SOT (5) | forced PWM only | Adjustable | CVO |
TPS62562 | SON (6) | yes | 1.8 V fixed | NXT |