SBOA347A March 2019 – December 2021 LM7332 , OPA171 , OPA192 , OPA2990 , OPA2991 , OPA2991-Q1 , OPA2992 , OPA4990 , OPA4991 , OPA4991-Q1 , OPA990 , OPA991 , TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
High-side current sensing is used in a wide range of applications such as battery chargers or overcurrent protection. Figure 1-1 displays a typical high-side current sensing schematic. The shunt resistor, Rshunt, is placed between the bus voltage and the system load. This creates a differential voltage depending on the load current, which is then amplified to create a single-ended output voltage.
High-side current sensing offers several advantages when compared to low-side current sensing. The first advantage is that high-side current sensing does not create ground disturbances. Ground disturbances are problematic when other circuits in a system are required to interface with the load. Placing the shunt resistor above the load, as in high-side current sensing, eliminates ground disturbances because the shunt resistor is no longer connected directly to ground. Figure 1-2 illustrates the differences in ground potentials between low-side current sensing and high-side current sensing. Notice the voltage potential difference, Vground, between the grounds of the system load and MCU in low-side current sensing, whereas in high-side current sensing, the ground potentials are equal.
A second advantage of high-side current sensing is that it can detect a load short to ground condition. Figure 1-3 displays a load short to ground condition for low-side and high-side current sensing. The red line in the figure indicates the load short to ground current path. Notice that with high-side current sensing, the shunt resistor remains in the circuit and is able to detect a surge in current from a short to ground condition whereas in low-side current sensing, the shunt resistor is removed from the circuit.
The common mode voltage of the operational amplifier (op amp) must be considered when designing a high-side current sensing circuit. The common mode voltage is set by the bus voltage and the resistor divider formed by resistor R1 and R2, in Figure 1-1, and is calculated using Equation 1.
In high gain applications, such as 100 V/V, the common mode voltage of the op amp must extend to the positive supply of the amplifier. This is because resistor R1 is much greater than R2, making the common mode voltage approximately equal to the bus voltage.
In low gain configurations, such as 10 V/V, the common mode voltage range requirements of the amplifier may not need to extend to the positive supply. In a lower gain configuration, resistors R1 and R2 divide down the bus voltage, which reducing the need for the input common mode voltage to extend all the way to the positive supply. However, using a lower signal gain can require a larger shunt resistor to increase the measured differential voltage, which increases the power dissipation by the shunt resistor.
To ensure accuracy, it is important that R1 and R4 match closely with each other, as well as R2 to R3. Any mismatch can result in gain and CMRR errors. It is recommended to minimize these errors by using precision 0.1% matched resistors for the external circuit.
The input offset voltage also must be considered when determining the solution's accuracy. The input offset voltage is inherent to the op-amp and changes the expected output voltage as shown in Equation 2.
This error can be significant if the offset voltage is near the same value as the voltage across the shunt resistor, Vshunt. Op amps with intrinsically low offset voltages are recommended to minimize the error of the system.
Table 1-1 shows device recommendations with key specifications for high-side current sensing included.
The benefits of high-side current sensing include reducing ground disturbances in a system and detecting fault conditions such as a load short to ground condition. Reducing ground disturbances allows other circuits in a design to interface with each other and ensure proper system functionality. The detection of fault conditions, such as load short to ground, prevents damage or failures of a system. In high-side current sensing, the common mode voltage is dependent on the gain of the circuit and must be considered to ensure proper operation of the circuit.
GPN | Offset Voltage (typ) | Common Mode Voltage Range | Bandwidth (typ) |
Supply Voltage | Drift (typ) |
---|---|---|---|---|---|
OPA2992 | 210 µV | Rail-to-rail | 10.6 MHz | 40 V | 0.25 µV/°C |
OPA2991 | 125 µV | Rail-to-rail | 4.5 MHz | 40 V | 0.3 µV/°C |
OPA2990 | 300 µV | Rail-to-rail | 1.1 MHz | 40 V | 0.6 µV/°C |
OPA2192 | 5 µV | Rail-to-rail | 10 MHz | 36 V | 0.2 µV/°C |
OPA2191 | 5 µV | Rail-to-rail | 2.5 MHz | 36 V | 0.1 µV/°C |
LM7332 | 1.6 mV | Rail-to-rail | 21 MHz | 32 V | 2 µV°C |
Collateral | Link |
---|---|
App Report | High-Side Current-Sensing Circuit Design Application Report |
E-Book | Simplifying Current Sensing |
Additional Resources | High-side current sensing with discrete difference amplifier circuit |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS. |
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources. |
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products. |
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2021, Texas Instruments Incorporated |