All trademarks are the property of their respective owners.
This document contains information for ISO6741/ISO6741-Q1 and ISO6741F/ISO6741F-Q1 (16-DW package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram of one channel of ISO6741/ISO6741-Q1 and ISO6741F/ISO6741F-Q1 for reference.
ISO6741/ISO6741-Q1 and ISO6741F/ISO6741F-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.