SFFS807 June 2024 TCAN3403-Q1 , TCAN3404-Q1
All trademarks are the property of their respective owners.
This document contains information for the TCAN340x-Q1, which are 3.3V controller area network (CAN) transceivers. The TCAN340x-Q1 comes in the SOIC (D), VSON (DRB), and SOT (DDF) packages to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference. TCAN3403-Q1 has the low voltage I/O support at pin 5, while TCAN3404-Q1 has the ultra-low power shutdown mode at pin 5.
The TCAN340x-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides functional safety failure in time (FIT) rates for the TCAN340x-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) 8-pin SOIC (D) | FIT (Failures Per 109 Hours) 8-pin SOT (DDF) | FIT (Failures Per 109 Hours) 8-pin VSON (DRB) |
---|---|---|---|
Total component FIT rate | 9 | 4 | 6 |
Die FIT rate | 2 | 2 | 2 |
Package FIT rate | 7 | 2 | 4 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS/BICMOS ASICs analog and mixed = < 50V supply | 25 FIT | 55°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.