SLAAEN7 September 2024 MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519 , MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
This subsystem example in Figure 1-1 demonstrates how to set up the internal comparator and timers within the MSPM0L and MSPM0G family of devices to implement a simple frequency detector. The capture period can be configured to allow for various ranges of frequencies.
This application requires an integrated COMP and two TIMER modules.
Subblock Functionality | Peripheral Use | Notes |
---|---|---|
Analog to digital signal conversion | (1 ×) COMP | Called COMP_0_INST in code |
Digital signal capture | (2 ×) TIMER | Called COMPARE_0_INST and
PERIOD_TIMER_INST in code |