The TUSB1044 is a USB Type-C® alt mode redriver switch supporting data
rates up to 10Gbps. This protocol-agnostic linear redriver is capable of supporting USB
Type-C alt mode interfaces including DisplayPort™.
Features
Plug and play
Operate in DisplayPort sink
mode
No external power through 5V DC
IN is required
Used with a legacy USB system or
Type C system for evaluation purpose