D-CAP3™ is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
The TPS563231 is a single, adaptive on-time, D-CAP3™ mode, synchronous buck converter requiring a very low external component count. The D-CAP3 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 600 kHz and enters Advanced Eco-mode in light load conditions. The high-side and low-side switching MOSFETs are incorporated inside the TPS563231 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS563231 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS563231 dc/dc synchronous converter is designed to provide up to a 3-A output from an input voltage source of 4.5 V to 17 V. The output voltage range is from 0.6 V to 7 V. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.
The TPS563231EVM-032 evaluation module (EVM) is a single, synchronous buck converter providing 3.3 V at 3 A from 4.5-V to 17-V input. This user’s guide describes the TPS563231EVM-032 performance.
EVM | INPUT VOLTAGE RANGE | OUTPUT CURRENT RANGE |
---|---|---|
TPS563231EVM-032 | VIN = 4.5 V to 17 V | 0 A to 3 A |