Operation of the UCD9081 is configured by programmable (flash) memory within the device. The memory can be written to and read from using a command protocol over a standard I2C bus interface. This document provides the hardware and software details necessary to program the UCD9081 with the configuration data.
All trademarks are the property of their respective owners.
The UCD9081 can be customized to each unique user application by creating the programming or configuration parameters file. The most efficient and preferred method for creating the configuration parameters file (either in *.par or *.hex format) is to use the UCD9081 evaluation module (EVM) graphical user interface (GUI) which is available on the TI Web site. This document provides supplemental information to that contained within the UCD9081 data sheet.