SLVK116 July   2022 TPS22919-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Description of Test Setup
    1. 1.1 Test Conditions
    2. 1.2 Test Setup Photos
    3. 1.3 Pass or Fail Criteria
  4. 2Test Results
    1. 2.1 Conducted Emission (CE) Results
    2. 2.2 Radiative Emission (RE): 150 kHz to 30 MHz, Monopole Antenna
    3. 2.3 Radiative Emission (RE): 30 kHz to 200 MHz, Biconical Antenna
    4. 2.4 Radiative Emission (RE): 200 MHz to 1 GHz, Log Periodic Antenna
  5. 3Conclusion
  6. 4References

Abstract

This application report presents CISPR-25 Conducted Emission (CE) and Radiated Emission (RE) test results for the TPS22919EVM, load switch evaluation module,and demonstrates how CISPR-25 class-5 limits can be met for this device.