SLVT211 March 2024 AM62P , AM62P-Q1 , TPS65223-Q1 , TPS65224-Q1
This product overview shows the Power Management IC (PMIC) to power applications using the AM62Px Sitara™ processors. There are multiple orderable part numbers (OPNs) in the TPS6522x-Q1 family. The specific full orderable shown in the OPN row on Table 1 was programmed with unique One Time Programmable (OTP) settings and optimized to support the power, sequence, and low-power mode requirements of the AM62P. This document also highlights the resources available to support new designs. The PMIC documentation and the AM62P starter kit can be used as a guide for integrating the PMIC into a system powering the AM62P Sitara™ processor.
Parameter | TPS6522x-Q1 |
---|---|
OPN | TPS6522430RAHRQ1 |
Regulators | 4 DC/DC regulators, 3 LDOs |
Package | 5mm × 6mm 36 pin, VQFN-HR |
Rating | Automotive Functional Safety, ASIL-B targeted (1) |
Temperature Range | TA = –40°C to 125°C TJ = –40°C to 150°C |
PMIC documentation | TPS65224-Q1 Power Management IC (PMIC) with 4 Buck converters and 3 LDOs |
EVM | AM62P starter kit for low-power Sitara™ processors |