SLVUBI2A July 2018 – October 2020 TPS650330-Q1 , TPS650331-Q1
Google Chrome is a trademark of Google, LLC.
Mozilla Firefox is a trademark of Mozilla Foundation.
Windows is a registered trademark of Microsoft Corporation.
macOS is a registered trademark of Apple Inc.
Linux is a registered trademark of The Linux Foundation.
All other trademarks are the property of their respective owners.
The TPS650330-Q1 device is a highly integrated PMIC for automotive camera modules. This device combines three step down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3 V for connections to power over coax. All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300 mA and operate with an input voltage range from 2.2 V to 5.5 V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.