All trademarks are the property of their respective owners.
The TPS36Q1EVM is an evaluation module (EVM) for the TPS3435-Q1, TPS3436-Q1, TPS35-Q1, and TPS36-Q1 voltage supervisors. These families are automotive-grade devices with support for undervoltage supervisor and watchdog functionality. Please see Table 2-1 for specific functions supported by each family. The TPS36Q1EVM is shipped pre-installed with the TPS3436CCCBGDDFRQ1 device, but can be used with any TPS3435-Q1, TPS3436-Q1, TPS35-Q1, or TPS36-Q1 device variant. The TPS3435-Q1, TPS3436-Q1, TPS35-Q1, and TPS36-Q1 families offer multiple pinout options. The TPS36Q1EVM offers connections to all input and output pins supported by various pinouts. Test points are provided to give the user access to an extra ground connection if needed for oscilloscope or multimeter measurements.
VOLTAGE SUPERVISION | WATCHDOG | |
---|---|---|
TPS3435-Q1 | None | Timeout |
TPS3436-Q1 | None | Window |
TPS35-Q1 | Undervoltage | Timeout |
TPS36-Q1 | Undervoltage | Window |