The TPS1689EVM is used to evaluate the performance of the TPS1689 eFuse device. The TPS1689EVM comes with 1 TPS16890 eFuse and 1 TPS16851 connected in parallel to evaluate a 54V (typical) and 40A (steady state) design. This evaluation module incorporates 1 TPS16890 device in parallel with 1 TPS16851, which supports a 2kW input power path protection design at an input voltage of 48V. The TPS1689EVM enables the evaluation of TPS1689 eFuse by communicating with the TPS1689EVM-GUI using the USB-TO-GPIO2 USB interface adapter evaluation module.
TPS1689EVM comes with one TPS16890 eFuse and one TPS16851 eFuse connected in parallel to evaluate a 54V (typical) and 40A (steady-state) design. General TPS1689EVM eFuse evaluation board features include:
This EVM can be used on the following applications: