All trademarks are the property of their respective owners.
1 Introduction
The DS320PR810-SMP-EVM features one DS320PR810 linear redriver that routes the redriver channels 0-3 to SMP connectors to interface directly to test equipment for signal measurements.
1.1 Features
SMP connector interface on
high-speed signal channels 0-3
Linear equalization for seamless support of link training and
PCIe channel extension
CTLE boosts up to 24dB at 16GHz
Programmable device configuration through GPIO or I2C
Industrial temperature range: –40°C to 85°C
Flow-through layout in 5.5 mm × 10 mm, 64-pin, leadless WQFN
0.4-mm pitch package