This reference design implements Class 0.2S three-phase energy measurement using an isolated high-performance, multichannel analog-to-digital converter (ADC), which samples shunt current sensors at 4kHz to measure the current and voltage of each leg of the AC Mains. The reference design achieves high accuracy across a wide input current range (0.05A–100A) and supports higher sampling frequencies necessary for power quality features such as individual harmonic analysis. Faster ADC sampling rates of up to 16ksps can be supported when using a TI Arm® Cortex®-M0+ host microcontroller for calculating the metrology parameters.
TIDA-010244 | Design Folder |
MSPM0-SDK | Tool Folder |
MSPM0G3507, AMC131M03 | Product Folder |
LMK1C1104, ISOUSB111 | Product Folder |
TMAG5273, MSP423E401Y | Product Folder |
RES60A, CDC6C, CC2340R5 | Product Folder |