SNVS999 May 2014 LM10507
PRODUCTION DATA.
Solid-State Drives
The LM10507 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.
LM10507 operates cooperatively with ASIC to optimize the supply voltage for low power conditions and power saving modes via SPI interface. It also supports a 2.5 V 250 mA LDO.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM10507 | DSBGA (34) | 2.82 mm x 2.82 mm |