The LM5127-Q1 is a full featured, wide input range three channel DC/DC controller which supports flexible topology (Boost/Buck) with peak current mode control. The device is designed as an integrated one-chip solution for the front-stage power supply in automotive infotainment, cluster, body control as well as ADAS systems. (continue on next page)
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LM5127-Q1 | QFN (48) | 7.00 mm x 7.00 mm |
Changes from Revision * (October 2020) to Revision A (December 2020)