The SN65LBC175A-EP is a quadruple differential line receiver with 3-state outputs, designed for TIA/EIA-485 (RS-485), TIA/EIA-422 (RS-422), and ISO 8482 (Euro RS-485) applications.
This device is optimized for balanced multipoint bus communication at data rates up to and exceeding 50 million bits per second. The transmission media may be twisted-pair cables, printed-circuit board traces, or backplanes. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.
The receiver operates over a wide range of positive and negative common-mode input voltages, and features ESD protection to 6 kV, making it suitable for high-speed multipoint data transmission applications in harsh environments. These devices are designed using LinBiCMOS®, facilitating low power consumption and robustness.
Two EN inputs provide pair-wise enable control, or these can be tied together externally to enable all four drivers with the same signal.
.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65LBC175A-EP | SOIC (16) | 9.90 mm × 3.90 mm |
DATE | REVISION | NOTES |
---|---|---|
December 2016 | * | Initial release. |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 2 | I | RS-485 differential input (noninverting). |
1B | 1 | I | RS-485 differential input (inverting). |
1Y | 3 | O | Logic level output. |
2A | 6 | I | RS-485 differential input (noninverting). |
2B | 7 | I | RS-485 differential input (inverting). |
2Y | 5 | O | Logic level output. |
3A | 10 | I | RS-485 differential input (noninverting). |
3B | 9 | I | RS-485 differential input (inverting). |
3Y | 11 | O | Logic level output. |
4A | 14 | I | RS-485 differential input (noninverting). |
4B | 15 | I | RS-485 differential input (inverting). |
4Y | 13 | O | Logic level output. |
1,2EN | 4 | I | Active-low and active-high select. |
3,4EN | 12 | I | Active-low and active-high select. |
GND | 8 | — | Ground. |
VCC | 16 | — | Power supply. |