Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLV4062, TLV4082 Dual-Channel, Low-Power Comparator with Integrated Reference
1 Features
- Wide supply voltage range: 1.5 V to 5.5 V
- Two-channel detectors in small packages
- High threshold accuracy: 1% over temperature
- Precision hysteresis: 60 mV
- Low quiescent current: 2 µA (typ)
- Temperature range: –40°C to +125°C
- Push-pull (TLV4062) and open-drain (TLV4082) output options
- Available in an SOT-23 and µSON package