デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPD1E04U04 is a unidirectional TVS ESD protection diode for HDMI 2.0 and USB 3.0 circuit protection. The TPD1E04U04 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4).
This device features a 0.5-pF IO capacitance making it ideal for protecting high-speed interfaces up to 6 Gbps such as HDMI 2.0 and USB 3.0. The low dynamic resistance and ultra-low clamping voltage ensure system level protection against transient events for sensitive SoCs.
The TPD1E04U04 is offered in the industry standard 0402 (DPY) and 0201 (DPL) packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD1E04U04 | X1SON (2) | 0.60 mm × 1.00 mm |
TPD1E04U04 | X2SON (2) | 0.60 mm × 0.30 mm |
Changes from A Revision (April 2016) to B Revision
Changes from * Revision (March 2016) to A Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IO | I/O | ESD Protected Channel |
2 | GND | Ground | Ground. Connect to ground |