TPS62125デバイスは、高効率の同期整流降圧型コンバータで、最大300mAの出力電流を供給する低消費電力、および超低消費電力のアプリケーション用に最適化されています。入力電圧範囲が3V~17Vと広く、4セルのアルカリ、および1~4セルのリチウムイオン・バッテリの直列構成、および9V~15Vの電源で動作するアプリケーションをサポートします。このデバイスには、高精度の低消費電力イネーブル・コンパレータが内蔵されており、入力電源電圧スーパーバイザ(SVS)として使用することで、システム固有の電源オンおよび電源オフの要件に対応できます。イネーブル・コンパレータはわずか6μAの静止電流しか消費せず、正確な1.2V(標準値)のスレッショルドおよび可変ヒステリシスを備えています。これらの機能により、このコンバータはソーラー・パネルや電流ループなどの高インピーダンスのソースから電力を供給されるストレージ・コンデンサからエネルギーを抽出し、電源レールを生成できます。このコンバータは、DCS-Control方式によりパワー・セーブ・モードで動作し、負荷電流範囲の全体にわたって最高の効率を維持します。コンバータは、軽負荷時にはパルス周波数変調(PFM)モードで動作し、負荷電流の大きいときにはシームレスかつ自動的にパルス幅変調(PWM)モードへ移行します。この DCS-Control™方式はPFMモードで出力リップル電圧が低くなるよう最適化されており、出力ノイズを最小に抑え、非常に優れたAC負荷レギュレーションを行えます。出力電圧がレギュレート状態になると、オープン・ドレインのパワー・グッド出力により通知されます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TPS62125 | WSON (8) | 2.00mm×2.00mm |
Changes from D Revision (July 2015) to E Revision
Changes from C Revision (December 2013) to D Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
EN | 3 | IN | Input pin for the enable comparator. Pulling this pin to GND turns the device into shutdown mode. The DC/DC converter is enabled once the rising voltage on this pin trips the enable comparator threshold, VTH EN ON of typ. 1.2 V. The DC/DC converter is turned off once a falling voltage on this pin trips the threshold, VTH EN OFF of typ. 1.15 V. The comparator threshold can be increased by connecting an external resistor to pin EN_hys. See also application section. This pin must be terminated. | |
EN_hys | 4 | OUT | Enable hysteresis open-drain output. This pin is pulled to GND when the voltage on the EN pin is below the comparator threshold VTH EN ON of typ. 1.2 V and the comparator has not yet tripped. The pin is high impedance once the enable comparator has tripped and the voltage at the pin EN is above the threshold VTH EN ON. The pin is pulled to GND once the falling voltage on the EN pin trips the threshold VTH EN OFF (1.15 V typical). This pin can be used to increase the hysteresis of the enable comparator. If not used, tie this pin to GND, or leave it open. | |
FB | 5 | IN | This is the feedback pin for the regulator. An external resistor divider network connected to this pin sets the output voltage. In case of fixed output voltage option, the resistor divider is integrated and the pin need to be connected directly to the output voltage. | |
GND | 1 | PWR | GND supply pin. | |
PG | 8 | OUT | Open drain power good output. This pin is internally pulled to GND when the device is disabled or the output voltage is below the PG threshold. The pin is floating when the output voltage is in regulation and above the PG threshold. For power good indication, the pin can be connected via a pull up resistor to a voltage rail up to 10 . The pin can sink a current up to 0.4 mA and maintain the specified high/low voltage levels. It can be used to discharge the output capacitor with up to 10 mA. In this case the current into the pin must be limited with an appropriate pull up resistor. More details can be found in the application section. If not used, leave the pin open, or connect to GND. | |
SW | 7 | OUT | This is the switch pin and is connected to the internal MOSFET switches. Connect the inductor to this pin. Do not tie this pin to VIN, VOUT or GND. | |
VIN | 2 | PWR | VIN power supply pin. | |
VOS | 6 | IN | This is the output voltage sense pin for the DCS-Control circuitry. This pin must be connected to the output voltage of the DC/DC converter. | |
Exposed Thermal PAD | – | – | This pad must be connected to GND. |