SLVSAS4J June 2013 – April 2017 TPS7H1201-HT
PRODUCTION DATA.
The TPS7H1201-HT is a LDO linear regulator that uses a PMOS pass element configuration. This device operates over a wide range of input voltage, from 1.5 V to 7 V while offering excellent PSRR.
The TPS7H1201-HT features a precise and programmable foldback current limit implementation with a very-wide adjustment range. To support the complex power requirements of FPGAs, DSPs, or microcontrollers, the TPS7H1201-HT provides enable on and off functionality, programmable SoftStart, current sharing capability, and a PowerGood open-drain output.
The TPS7H1201-HT is available in a thermally-enhanced 16-pin ceramic flatpack package (CFP) and KGD (bare die) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS7H1201-HT | CFP (16) | 11.00 mm × 9.60 mm |