TPS22975製品ファミリは、TPS22975とTPS22975Nの2つのデバイスで構成されます。いずれのデバイスもシングル・チャネルの負荷スイッチで、立ち上がり時間を構成して突入電流を最小化できます。このデバイスにはNチャネルMOSFETが搭載され、0.6V~ 5.7Vの入力電圧範囲で動作し、最大で6Aの連続電流をサポートできます。スイッチはオン/オフ入力(ON)により制御され、低電圧の制御信号と直接接続が可能です。TPS22975には、スイッチがオフになったときにクイック出力放電を行うため、230Ωのオンチップ負荷抵抗をオプションで搭載できます。
TPS22975は小型で省スペースの2mm×2mm 8ピンのSONパッケージ(DSG)で供給され、大きな消費電力に対応できるようサーマル・パッドが搭載されています。このデバイスは、自由通気で-40℃~+105℃の温度範囲で動作するよう規定されています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TPS22975 TPS22975N |
WSON (8) | 2.00mm×2.00mm |
Changes from A Revision (June 2016) to B Revision
Changes from * Revision (May 2016) to A Revision
DEVICE | RON AT VIN = VBIAS = 5 V (TYPICAL) | QUICK-OUTPUT DISCHARGE | MAXIMUM OUTPUT CURRENT | ENABLE |
---|---|---|---|---|
TPS22975 | 16 mΩ | Yes | 6 A | Active high |
TPS22975N | 16 mΩ | No | 6 A | Active high |