LM27762は、±1.5V~±5Vの範囲で調整可能な非常に低ノイズの正および負の出力電圧を供給できます。入力電圧範囲は2.7V~5.5Vで、出力電流は最大±250mAです。動作電流がわずか390µAで、シャットダウン時の電流は0.5µA (標準値)であるため、LM27762はパワー・アンプ、DACバイアスなど、大電流で低ノイズの負電圧を必要とする用途で、理想的な性能を発揮します。このデバイスは、必要な外付け部品もわずかで、サイズの小さなソリューションを実現できます。
負の電圧は、レギュレートされた反転チャージ・ポンプと、それに続く低ノイズの負のLDOによって生成されます。LM27762デバイスの反転チャージ・ポンプは2MHz (標準値)のスイッチング周波数で動作するため、出力抵抗と電圧リップルが減少します。正の電圧は、低ノイズの正のLDOを使用して、入力から生成されます。
LM27762の正と負の出力には、それぞれ専用のイネーブル入力があります。これらの出力は、システム固有の電源シーケンス要件に対応するため、正と負のレールについて、それぞれ独立したタイミングをサポートしています。イネーブル入力を互いに短絡させ、入力電圧へ接続することもできます。LM27762には、オプションのパワー・グッド機能があります。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
LM27762 | WSON (12) | 2.00mm×3.00mm |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
C1+ | 10 | Power | Positive terminal for C1 |
C1– | 9 | Power | Negative terminal for C1 |
CP | 5 | Power | Negative unregulated output voltage |
EN+ | 12 | Input | Enable input for the positive LDO, Active high |
EN– | 8 | Input | Enable input for the charge pump and negative LDO, Active high |
FB+ | 2 | Power | Feedback input. Connect FB+ to an external resistor divider between OUT+ and GND. DO NOT leave unconnected. |
FB– | 7 | Power | Feedback input. Connect FB– to an external resistor divider between OUT– and GND. DO NOT leave unconnected. |
GND | 4 | Ground | Ground |
OUT+ | 11 | Power | Regulated positive output voltage |
OUT– | 6 | Power | Regulated negative output voltage |
PGOOD | 1 | Output | Power Good flag; open drain; Logic 0 = power good, Logic 1 = power not good. Connect to ground if not used. |
VIN | 3 | Power | Positive power supply input |
Thermal Pad | — | Ground | Ground. DO NOT leave unconnected. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN to GND or GND to VOUT | 5.8 | V | ||
EN+, EN- | GND − 0.3 | VIN | V | |
CPOUT, OUT+ and OUT- , continuous output current | 300 | mA | ||
OUT+, OUT- short-circuit duration to GND(3) | 1 | s | ||
Continuous power dissipation(4) | Internally limited | |||
TJMAX(4) | 150 | °C | ||
Operating input voltage, VIN | 2.7 | 5.5 | V | |
Operating output current, IOUT | 0 | 250 | mA | |
Operating ambient temperature, TA | –40 | 85 | °C | |
Operating junction temperature, TJ | –40 | 125 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Operating ambient temperature, TA | –40 | 85 | °C | |
Operating junction temperature, TJ | –40 | 125 | °C |
THERMAL METRIC(1) | LM27762 | UNIT | |
---|---|---|---|
DSS (WSON) | |||
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 62.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 54.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 25.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 25.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 9.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IQ | Supply current | Open circuit, no load, EN+, EN– connected to VIN. (1) | 390 | µA | ||
ISD | Shutdown supply current | 0.5 | 5 | µA | ||
ƒSW | Switching frequency | VIN = 3.6 V | 1.7 | 2 | 2.3 | MHz |
RNEG | Output resistance to CPOUT | VIN = 5.5 V, IL = 100 mA | 2.5 | Ω | ||
VLDO– | LDO dropout voltage | IL = 100 mA, VOUT– = −5 V | 30 | mV | ||
PSRR | Power supply rejection ratio, OUT– | IL = 100 mA, VOUT– = −1.8 V, 10 kHz | 50 | dB | ||
VN– | Output noise voltage | IL = 80 mA, 10 Hz to 100 kHz | 22 | µVRMS | ||
VFB– | Feedback pin reference voltage | –1.238 | –1.22 | –1.202 | V | |
VOUT– | Adjustable output voltage | 5.5 V ≥ VIN ≥ 2.7 V | –5 | –1.5 | V | |
Load regulation | 0 to 250 mA, VOUT = –1.8 V | 34 | µV/mA | |||
Line regulation | 5 V ≥ VIN ≥ 2.7 V, IL = 50 mA | 1.5 | mV/V | |||
VLDO+ | LDO dropout voltage | IL = 100 mA, VOUT = 5 V | 45 | mV | ||
PSRR | Power supply rejection ratio, OUT+ | IL = 100 mA, VOUT+ = 1.8 V, 10 kHz | 43 | dB | ||
VN+ | Output noise voltage | IL = 80 mA, 10 Hz to 100 kHz | 22 | µVRMS | ||
VFB+ | Feedback pin reference voltage | 1.182 | 1.2 | 1.218 | V | |
VOUT+ | Adjustable output voltage | 5.5 V ≥ VIN ≥ 2.7 V | 1.5 | 5 | V | |
Load regulation | 0 to 250 mA, VOUT = 1.8 V | 11 | µV/mA | |||
Line regulation | 5 V ≥ VIN ≥ 2.7 V, IL = 50 mA | 1.9 | mV/V | |||
VIH | Enable pin input voltage high | 5.5 V ≥ VIN ≥ 2.7 V | 1.2 | V | ||
VIL | Enable pin input voltage low | 5.5 V ≥ VIN ≥ 2.7 V | 0.4 | V |
VIN = 3.7 V | VOUT = ±3 V | |
VOUT = ± 3.3 V | ||
VOUT = –3.3 V | ||
VIN = 4.3 V | VOUT = –3.3 V | |
VIN = 5.5 V | ||
VOUT = ±3 V | IOUT = ±100 mA | |
VIN = 5.5 V | ||
VOUT = 3.3 V | ||
VIN = 4.3 V | VOUT = 3.3 V | |