DAC38RF82およびDAC38RF89は高性能、広帯域幅のRFサンプリング・デジタル/アナログ・コンバータ(DAC)で、デュアル・チャネルで3.33GSPSまで、8ビットのシングル・チャネルで9GSPSまでの入力データに対応できます。これらのデバイスは低消費電力のJESD204Bインターフェイスを持ち、最大8レーンで12.5Gbpsまでのビット速度をサポートします。
デュアル・チャネル動作では、入力インターフェイスは12ビット分解能で3.33GSPS、16ビット分解能で2.5GSPSまでのデータ速度に、補間なしで対応できます。2xから24xまでの補間モードを使用する、複雑なベースバンド送信機として使用するとき、DAC38RF82またはDAC38RF89は16ビット入力分解能で2GHz、12ビット入力分解能で2.66GHzまでの広い帯域幅の信号を合成できます。
8ビット・モードでは最大9GSPSのDACサンプル速度での入力に対応し、0~4.5GHzの広い帯域幅の信号を合成できます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
DAC38RF82 | FCBGA (144) | 10.0mm×10.0mm |
DAC38RF89 |
Changes from B Revision (August 2017) to C Revision
Changes from A Revision (April 2017) to B Revision
Changes from * Revision (February 2017) to A Revision