DLPA078C February 2017 – October 2024 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230GP , DLP230KP , DLP230NP , DLP3010 , DLP3310 , DLP4710 , DLP471TP , DLPC3420 , DLPC3421
There are two categories of optical module specifications: core and additional. Core specifications are essential for defining the performance and characteristics of the module. Additional specifications are less commonly used but can be essential for specific applications. When determining optical module requirements, it is important to carefully consider all possible specifications. Understanding the end-use of the projection system is fundamental to determining the necessary specifications of the optical module. Table 4-1 is an example of the type of questions considered by the product developer to better define the required specifications of a DLP Display projection optical module.
Use Case Considerations | Optical Module Specifications Impacted |
---|---|
Size of the product and space available for projection system | Size, power consumption, thermal management solution |
Ambient lighting environment | Brightness, image size, DLP IntelliBright™algorithms |
Battery-powered operation or plugged in to a power outlet | Brightness |
Distance from the projection surface and image size target | Throw ratio |
Type of video content (for example, movies, signage, PowerPoint presentations, and so forth) | Resolution, brightness, contrast ratio, color management |
Projection surface shape (flat or curved) | Depth of focus |
Orientation (distance, angle, position) between the optical module and the projection surface | Throw ratio, keystone correction, offset |
Operating environment temperature | Thermal management solution |
Maximum allowable bill of materials cost | Brightness, resolution, throw ratio |
Developers can use Table 4-2 to accelerate communication with DLP Display projection optical module manufacturers. Optical module manufacturers list target and boundary specifications to effectively identify the appropriate option. The target specification should be the ideal specification, within practical constraints, while the boundary specification should define the minimum or maximum acceptable specification.
Specification | Example |
---|---|
Description | Provide a high level description of the application and “must-have” optical module specifications/features. |
Brightness (lumens) | > 30 lumens |
Resolution (x by y pixels) | 854 × 480 |
Size (x-y-z dimensions in mm) – note if one dimension is higher priority | 25mm × 25mm × 6mm (minimize thickness) |
Power consumption (watts) | < 1.5W |
Throw ratio | 1.0:1.5 |
Offset (typically 0% or 100-120%) | 100% |
Optional Specifications | |
Brightness uniformity | > 70% |
Contrast ratio (full on, full off) | > 500:1 |
Contrast ratio (checkerboard) | > 200:1 |
Optical zoom (note as required or not required) | Not required |
Long depth of focus (note as required or not required) | Not required |
Focus method (for example manual, motorized, autofocus) | Motorized |