DLPA126A April 2022 – July 2024 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230GP , DLP230KP , DLP230NP , DLP3010 , DLP3310 , DLP4710 , DLP471TP , DLP472TP
Humanoid robots, those resembling a human form, can be used in a wide range of industries including consumer, education, commercial, industrial, medical, and entertainment. Compact projection designs from TI DLP® Pico technology allow users to engage with on-demand, free-form displays on or outside of the robot.
Projection displays can stand alone or work alongside employees in commercial and industrial environments to provide alerts, guidance, and directions. While including facial features can make the product more engaging to the user in a retail setting, other features like ground or surface projection can provide critical safety information or increase efficiency of tasks.
In residential or consumer applications, humanoid robotics can augment virtual assistant technology offering the ability to stream content anywhere with a large display when needed but remain discreet when not in use. In addition, humanoids are being leveraged for educational and medical applications where the ability to create dynamic lifelike facial expressions aids in social/emotional development.