Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DLP230NP
and DLP230NPSE .23 1080P Digital Micromirror
Devices
1 Features
- Ultra-compact 0.23-inch (5.95-mm) diagonal
micromirror array
- Displays 1920 × 1080 pixels on the screen
- 5.4µm micromirror
pitch
- 17° micromirror tilt
(relative to flat surface)
- Side illumination for
optimal efficiency and optical engine size
- Polarization-independent
aluminum micromirror surface
- 8-bit SubLVDS input data bus
- Dedicated DLPC34x6 controller for display applications
- Dedicated DLPA2000, DLPA2005, DLPA3000, or DLPA3005 PMIC/LED driver for reliable operation
2 Display Applications
- DLP signage
- Mobile projector
- Smart speaker
- Virtual and augmented reality
headsets and glasses
- Mobile accessory
- Smart home displays
- Pico projectors