Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DLPC964 Digital Micromirror Device
Controller
1 Features
- Operates the DLP991U DLP® DMD
- Continuous streaming input data over 12 HSS input
lanes up to 120Gbps
- Enables high-speed pattern rates up to 12.4kHz
binary patterns per second
- 32 lane differential high speed serial
interface (HSSI) data bus interface
- Random DMD block addressing and LOAD2 loading
- Compatible with a variety of user-defined FPGAs
- I2C interface for control and status queries
2 Applications
- Lithography
- Industrial
- Displays