DLPS183C March 2020 – March 2023 DLP3021-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SUPPLY VOLTAGE RANGE | ||||||
VREF | LVCMOS interface power supply voltage | 1.65 | 1.8 | 1.95 | V | |
VCC | LVCMOS logic power supply voltage | 2.25 | 2.5 | 2.75 | V | |
VOFFSET | Mirror electrode and HVCMOS voltage | 8.25 | 8.5 | 8.75 | V | |
VBIAS | Mirror electrode voltage | 15.5 | 16 | 16.5 | V | |
|VBIAS – VOFFSET| | Supply voltage delta(2) | 8.75 | V | |||
VRESET | Mirror electrode voltage | –9.5 | –10 | –10.5 | V | |
VP VT+ | Positive going threshold voltage | 0.4 × VREF | 0.7 × VREF | V | ||
VN VT– | Negative going threshold voltage | 0.3 × VREF | 0.6 × VREF | V | ||
VH ∆VT | Hysteresis voltage (Vp – Vn) | 0.1 × VREF | 0.4 × VREF | V | ||
IOH_TDO | High level output current @ Voh = 2.25 V, TDO, Vcc = 2.25 V | –2 | mA | |||
IOL_TDO | Low level output current @ Vol = 0.4 V, TDO, Vcc = 2.25 V | 2 | mA | |||
TEMPERATURE DIODE | ||||||
ITEMP_DIODE | Max current source into temperature diode(4) | 120 | µA | |||
ENVIRONMENTAL | ||||||
TARRAY(5) | Operating DMD array temperature - steady state(1) | –40 | 105 | °C | ||
ILLUV(3) | Illumination, wavelength < 395 nm | 2.0 | mW/cm2 | |||
ILLOVERFILL | Illumination overfill maximum heat load in area shown in Figure 6-1(6) | TARRAY ≤ 75°C | 26 | mW/mm2 | ||
ILLOVERFILL | Illumination overfill maximum heat load in area shown in Figure 6-1(6) | TARRAY > 75°C | 20 |