DLPU018J October 2014 – June 2024 DLPC900
Command descriptors are followed by a colon. Each line in the batch file is space delaminated and saved as a text file.
COMMAND DESCRIPTOR | DESCRIPTION |
---|---|
SOURCE_SEL | Input Source Select Section 2.3.3.2 |
PIXEL_FORMAT | Pixel Format Section 2.3.3.3 |
CLK_SEL | Port and Clock Configuration Section 2.3.3.1 |
CHANNEL_SWAP | Channel Swap Section 2.3.2.2 |
POWER_CONTROL | Power Mode Section 2.3.1.1 |
FLIP_LONG | Long Axis Flip Section 2.3.4.1 |
FLIP_SHORT | Short Axis Flip Section 2.3.4.2 |
TPG_SEL | Test Pattern Select Section 2.3.3.4 |
PWM_INVERT | LED PWM Invert Section 2.3.7.1.1 |
LED_ENABLE | LED Enable Section 2.3.7.1 |
PWM_ENABLE | PWM Enable Section 2.3.9.2 |
PWM_SETUP | PWM Setup Section 2.3.9.1 |
GPIO_CONFIG | GPIO Configuration Section 2.3.8.1 |
DE_GAMMA_SET | Gamma Configuration and Enable Command Gamma Configuration |
LED_CURRENT | LED Current Section 2.3.7.2 |
DISP_CONFIG | Display Configuration Section 2.4.1.2 |
DISP_MODE | Display Mode Section 2.4.1 |
TRIG_OUT1_CTL | Trigger 1 Output Control Section 2.4.4.1.1 |
TRIG_OUT2_CTL | Trigger 2 Output Control Section 2.4.4.1.2 |
RED_LED_ENABLE_DLY | Red LED Enable Delay Section 2.4.4.2.1 |
GREEN_LED_ENABLE_DLY | Green LED Enable Delay Section 2.4.4.2.2 |
BLUE_LED_ENABLE_DLY | Blue LED Enable Delay Section 2.4.4.2.3 |
PAT_START_STOP | Pattern Start, Pause, and Stop Section 2.4.4.3.1 |
TRIG_IN1_CTL | Trigger Input 1 Control Section 2.4.4.1.3 |
TRIG_IN2_CTL | Trigger Input 2 Control Section 2.4.4.1.4 |
INVERT_DATA | Invert Data Section 2.4.4.3.2 |
PAT_CONFIG | Pattern LUT Configuration Section 2.4.4.3.3 |
MBOX_ADDRESS | Pattern Display LUT Reorder Configuration Section 2.4.4.3.4 |
MBOX_DATA | Pattern LUT Definition Section 2.4.4.3.5 |
SPLASH_LOAD | Image Load Section 2.3.3.6 |
GPCLK_CONFIG | Clock Output Configuration Section 2.3.8.2 |
TPG_COLOR | Test Pattern Color Table 2-59 |
I2C_PASSTHRU | I2C Pass Through Section 2.4.4.5.2 |
VIDEO_CONT_SEL | IT6535 Power Mode Section 2.3.5 |
PATMEM_LOAD_INIT_PRIMARY(1) | Initialize BMP Pattern On-The-Fly Primary Section 2.4.4.4.1 |
PATMEM_LOAD_DATA_PRIMARY (1)(2) | Load BMP Pattern On-The-Fly Primary Section 2.4.4.4.2 |
PATMEM_LOAD_INIT_SECONDARY(1) | Initialize BMP Pattern On-The-Fly Secondary Section 2.4.4.4.1 |
PATMEM_LOAD_DATA_SECONDARY(1)(2) | Load BMP Pattern On-The-Fly Secondary Section 2.4.4.4.2 |
DELAY | Batch File Delay Section 2.3.10.3 |
I2C_CONFIG | I2C Pass Through Configuration Section 2.4.4.5.1 |
CURTAIN_COLOR | Curtain Color Section 2.3.1.4 |
BATCHFILE_EXECUTE | Batch File Execute Section 2.3.10.2 |
DMD_BLOCKS | DMD Block Load Section 2.4.1.3 |
DMD_IDLE | DMD Idle Mode (50/50 Duty Cycle) Section 2.3.1.2 |
DSTN_ASIC | Specify Destination ASIC to read from or write to in debug mode Destination Controller Command (Dual Controller System) |
MEMORY_RW | Memory write to command Memory Read/Write Command |
DEBUG | Debug Masks enable or disable Debug Mask Command |