DLPU040B October 2016 – March 2023 DLP650LNIR , DLPC410
J16 and J17 provide connections to APPSFPGA compatible with the Avnet EXP Bus Specification. J16 and J17 can also be used as high speed interface connectors for accessory boards. The D4100 controller board routes some of the single-ended signals as differential pairs to support a full 64 bit 2xLVDS data bus. This routing can interfere with the EXP single-ended signals as noted in the #GUID-C773D432-DF58-4566-A9D9-1FEDA7BDECB3/TABLE_THZ_TQF_NWB and #GUID-C773D432-DF58-4566-A9D9-1FEDA7BDECB3/TABLE_CGM_DSF_NWB tablenotes.
J16 Pin Number | Single Ended Signal Name | Differential Pair Name | APPSFPGA Pin Number | J16 Pin Number | Single Ended Signal Name | Differential Pair Name | APPSFPGA Pin Number |
---|---|---|---|---|---|---|---|
1 | EXP1_SE_IO_1 | A33 | 2 | EXP1_SE_IO_0 | C34 | ||
3 | EXP1_SE_IO_3 | B32 | 4 | EXP1_SE_IO_2 | D32 | ||
7 | EXP1_SE_IO_5 | B33 | 8 | EXP1_SE_IO_4 | D34 | ||
9 | EXP1_SE_IO_7 | C32 | 10 | EXP1_SE_IO_6 | E34 | ||
13 | EXP1_SE_IO_9 | H32 | 14 | EXP1_SE_IO_8 | G32 | ||
15 | EXP1_SE_IO_11 | C33 | 16 | EXP1_SE_IO_10 | F33 | ||
19 | EXP1_SE_IO_13(1) | EXP1_DIFF_23_P | K33 | 20 | EXP1_SE_IO_12(1) | EXP1_DIFF_22 | G33 |
21 | EXP1_SE_IO_15(1) | EXP1_DIFF_23_N | K32 | 22 | EXP1_SE_IO_14(1) | EXP1_DIFF_22 | F34 |
25 | EXP1_SE_IO_17(1) | EXP1_DIFF_25_P | P34 | 26 | EXP1_SE_IO_16(1) | EXP1_DIFF_24 | H34 |
27 | EXP1_SE_IO_19(1) | EXP1_DIFF_25_N | N34 | 28 | EXP1_SE_IO_18(1) | EXP1_DIFF_24 | J34 |
31 | EXP1_SE_IO_21(1) | EXP1_DIFF_27_P | N33 | 32 | EXP1_SE_IO_20(1) | EXP1_DIFF_26 | L34 |
33 | EXP1_SE_IO_23(1) | EXP1_DIFF_27_N | M33 | 34 | EXP1_SE_IO_22(1) | EXP1_DIFF_26 | K34 |
37 | EXP1_SE_IO_25(1) | EXP1_DIFF_29_P | L33 | 38 | EXP1_SE_IO_24(1) | EXP1_DIFF_28 | J32 |
39 | EXP1_SE_IO_27(1) | EXP1_DIFF_29_N | M32 | 40 | EXP1_SE_IO_26(1) | EXP1_DIFF_28 | H33 |
41 | EXP1_SE_IO_28 | E32 | 42 | EXP1_DIFF_CLK_IN_DPP | H19 | ||
43 | EXP1_SE_CLK_IN | J20 | 44 | EXP1_DIFF_CLK_IN_DPN | H20 | ||
47 | EXP1_SE_IO_29 | E33 | 48 | EXP1_SE_IO_30(1) | EXP1_DIFF_30_P | R33 | |
49 | EXP1_SE_CLK_OUT | J21 | 50 | EXP1_SE_IO_3(1) | EXP1_DIFF_30_N | R32 | |
53 | EXP1_DIFF_21_P | P32 | 54 | EXP1_DIFF_20_P | AC32 | ||
55 | EXP1_DIFF_21_N | N32 | 56 | EXP1_DIFF_20_N | AB32 | ||
59 | EXP1_SE_IO_32(1) | EXP1_DIFF_31_P | T33 | 60 | EXP1_DIFF_18_P | AF34 | |
61 | EXP1_SE_IO_33(1) | EXP1_DIFF_31_N | R34 | 62 | EXP1_DIFF_18_N | AE34 | |
65 | EXP1_DIFF_19_P | AG32 | 66 | EXP1_DIFF_16_P | U33 | ||
67 | EXP1_DIFF_19_N | AH32 | 68 | EXP1_DIFF_16_N | T34 | ||
71 | EXP1_DIFF_17_P | AJ32 | 72 | EXP1_DIFF_CLK_OUT_P | U3 | ||
73 | EXP1_DIFF_17_N | AK32 | 74 | EXP1_DIFF_CLK_OUT_N | U2 | ||
77 | EXP1_DIFF_15_P | W34 | 78 | EXP1_DIFF_14_P | V33 | ||
79 | EXP1_DIFF_15_N | V34 | 80 | EXP1_DIFF_14_N | V32 | ||
81 | EXP1_DIFF_13_P | AA34 | 82 | EXP1_DIFF_12_P | AD32 | ||
83 | EXP1_DIFF_13_N | Y34 | 84 | EXP1_DIFF_12_N | AE32 | ||
87 | EXP1_DIFF_11_P | Y32 | 88 | EXP1_DIFF_10_P | AL34 | ||
89 | EXP1_DIFF_11_N | W32 | 90 | EXP1_DIFF_10_N | AL33 | ||
93 | EXP1_DIFF_9_P | AA33 | 94 | EXP1_DIFF_8_P | AK34 | ||
95 | EXP1_DIFF_9_N | Y33 | 96 | EXP1_DIFF_8_N | AK33 | ||
99 | EXP1_DIFF_7_P | AC33 | 100 | EXP1_DIFF_6_P | AF33 | ||
101 | EXP1_DIFF_7_N | AB33 | 102 | EXP1_DIFF_6_N | AE33 | ||
105 | EXP1_DIFF_5_P | AC34 | 106 | EXP1_DIFF_4_P | AH34 | ||
107 | EXP1_DIFF_5_N | AD34 | 108 | EXP1_DIFF_4_N | AJ34 | ||
111 | EXP1_DIFF_3_P | AM33 | 112 | EXP1_DIFF_2_P | AG33 | ||
113 | EXP1_DIFF_3_N | AM32 | 114 | EXP1_DIFF_2_N | AH33 | ||
117 | EXP1_DIFF_1_P | AN34 | 118 | EXP1_DIFF_0_P | AN32 | ||
119 | EXP1_DIFF_1_N | AN33 | 120 | EXP1_DIFF_0_N | AP32 |
J16 Pin Number | Power Connection |
---|---|
5, 6, 11, 12, 17, 18, 23, 24, 29, 30, 35, 36 | VCC_2P5V |
45, 46, 41, 52, 57, 58, 63, 64, 69, 70, 75, 76, 121, 122, 124, 125, 126, 127, 128, 129, 130, 131, 132 | Ground |
85, 86, 91, 92, 97, 98, 103, 104, 109, 110, 115, 116 | VCC_3P3V |
J17 Pin Number | Single Ended Signal Name | Differential Pair Name | APPSFPGA Pin Number | J17 Pin Number | Single Ended Signal Name | Differential Pair Name | APPSFPGA Pin Number |
---|---|---|---|---|---|---|---|
1 | EXP2_SE_IO_1 | D1 | 2 | EXP2_SE_IO_0 | B3 | ||
3 | EXP2_SE_IO_3 | D2 | 4 | EXP2_SE_IO_2 | B1 | ||
7 | EXP2_SE_IO_5 | J2 | 8 | EXP2_SE_IO_4 | B2 | ||
9 | EXP2_SE_IO_7 | J1 | 10 | EXP2_SE_IO_6 | A3 | ||
13 | EXP9_SE_IO_9 | K1 | 14 | EXP2_SE_IO_8 | C2 | ||
15 | EXP2_SE_IO_11 | K2 | 16 | EXP2_SE_IO_10 | C3 | ||
19 | EXP2_SE_IO_13(1) | EXP2_DIFF_23_P | H2 | 20 | EXP2_SE_IO_12(1) | EXP2_DIFF_22 | E2 |
21 | EXP2_SE_IO_15(1) | EXP2_DIFF_23_N | H3 | 22 | EXP2_SE_IO_14(1) | EXP2_DIFF_22 | E1 |
25 | EXP2_SE_IO_17(1) | EXP2_DIFF_25_P | P2 | 26 | EXP2_SE_IO_16(1) | EXP2_DIFF_24 | E3 |
27 | EXP2_SE_IO_19(1) | EXP2_DIFF_25_N | R3 | 28 | EXP2_SE_IO_18(1) | EXP2_DIFF_24 | F3 |
31 | EXP2_SE_IO_21(1) | EXP2_DIFF_27_P | T1 | 32 | EXP2_SE_IO_20(1) | EXP2_DIFF_26 | F1 |
33 | EXP2_SE_IO_23(1) | EXP2_DIFF_27_N | R1 | 34 | EXP2_SE_IO_22(1) | EXP2_DIFF_26 | G1 |
37 | EXP2_SE_IO_25(1) | EXP2_DIFF_29_P | K3 | 38 | EXP2_SE_IO_24(1) | EXP2_DIFF_28 | G3 |
39 | EXP2_SE_IO_27(1) | EXP2_DIFF_29_N | L3 | 40 | EXP2_SE_IO_26(1) | EXP2_DIFF_28 | G2 |
41 | EXP2_SE_IO_28 | Y2 | 42 | EXP2_DIFF_CLK_IN_DPP | H18 | ||
43 | EXP2_SE_CLK_IN | J16 | 44 | EXP2_DIFF_CLK_IN_DPN | J17 | ||
47 | EXP2_SE_IO_29 | Y3 | 48 | EXP2_SE_IO_30(1) | EXP2_DIFF_30_P | N2 | |
49 | EXP2_SE_CLK_OUT | J15 | 50 | EXP2_SE_IO_31 | EXP2_DIFF_30_N | M2 | |
53 | EXP2_DIFF_21_P | M3 | 54 | EXP2_DIFF_20_P | M1 | ||
55 | EXP2_DIFF_21_N | N3 | 56 | EXP2_DIFF_20_N | L1 | ||
59 | EXP2_SE_IO_32(1) | EXP2_DIFF_31_P | P1 | 60 | EXP2_DIFF_18_P | V4 | |
61 | EXP2_SE_IO_33(1) | EXP2_DIFF_31_N | R2 | 62 | EXP2_DIFF_18_N | V3 | |
65 | EXP2_DIFF_19_P | U3 | 66 | EXP2_DIFF_16_P | W1 | ||
67 | EXP2_DIFF_19_N | T3 | 68 | EXP2_DIFF_16_N | V2 | ||
71 | EXP2_DIFF_17_P | U1 | 72 | EXP2_DIFF_CLK_OUT_P | AC3 | ||
73 | EXP2_DIFF_17_N | U2 | 74 | EXP2_DIFF_CLK_OUT_N | AB2 | ||
77 | EXP2_DIFF_15_P | W2 | 78 | EXP2_DIFF_14_P | AB3 | ||
79 | EXP2_DIFF_15_N | Y1 | 80 | EXP2_DIFF_14_N | AA3 | ||
81 | EXP2_DIFF_13_P | AF1 | 82 | EXP2_DIFF_12_P | AG1 | ||
83 | EXP2_DIFF_13_N | AE1 | 84 | EXP2_DIFF_12_N | AG2 | ||
87 | EXP2_DIFF_11_P | AF3 | 88 | EXP2_DIFF_10_P | AE2 | ||
89 | EXP2_DIFF_11_N | AE3 | 90 | EXP2_DIFF_10_N | AD2 | ||
93 | EXP2_DIFF_9_P | AH2 | 94 | EXP2_DIFF_8_P | AB1 | ||
95 | EXP2_DIFF_9_N | AJ2 | 96 | EXP2_DIFF_8_N | AA1 | ||
99 | EXP2_DIFF_7_P | AK2 | 100 | EXP2_DIFF_6_P | AG3 | ||
101 | EXP2_DIFF_7_N | AK3 | 102 | EXP2_DIFF_6_N | AH3 | ||
105 | EXP2_DIFF_5_P | AJ1 | 106 | EXP2_DIFF_4_P | AC2 | ||
107 | EXP2_DIFF_5_N | AK1 | 108 | EXP2_DIFF_4_N | AD1 | ||
111 | EXP2_DIFF_3_P | AM3 | 112 | EXP2_DIFF_2_P | AN2 | ||
113 | EXP2_DIFF_3_N | AN3 | 114 | EXP2_DIFF_2_N | AP2 | ||
117 | EXP2_DIFF_1_P | AL1 | 118 | EXP2_DIFF_0_P | AM2 | ||
119 | EXP2_DIFF_1_N | AM1 | 120 | EXP2_DIFF_0_N | AL3 |
J17 Pin Number | Power Connection |
---|---|
5, 6, 11, 12, 17, 18, 23, 24, 29, 30, 35, 36 | VCC_2P5V |
45, 46, 41, 52, 57, 58, 63, 64, 69, 70, 75, 76, 121, 122, 124, 125, 126, 127, 128, 129, 130, 131 ,132 | Ground |
85, 86, 91, 92, 97, 98, 103, 104, 109, 110, 115, 116 | VCC_3P3V |