DLPU040C October 2016 – July 2024 DLP650LNIR , DLPC410
Connector J15 provides a DDR2 SODIMM memory socket. No memory module is included. Memory controller design for the APPSFPGA is not included. For a memory controller reference design, visit www.xilinx.com.
Pin Number | Pin Name | Pin Number | Pin Name | Pin Number | Pin Name | Pin Number | Pin Name |
---|---|---|---|---|---|---|---|
1 | VCC_VREF | 2 | GND | 3 | GND | 4 | DDR2_D4 |
5 | DDR2_D0 | 6 | DDR2_D5 | 7 | DDR2_D1 | 8 | GND |
9 | GND | 10 | DDR2_DM0 | 11 | DDR2_DQS0_N | 12 | GND |
13 | DDR2_DQS0_P | 14 | DDR2_D6 | 15 | GND | 16 | DDR2_D7 |
17 | DDR2_D2 | 18 | GND | 19 | DDR2_D3 | 20 | DDR2_D12 |
21 | GND | 22 | DDR2_D13 | 23 | DDR2_D8 | 24 | GND |
25 | DDR2_D9 | 26 | DDR2_DM1 | 27 | GND | 28 | GND |
29 | DDR2_DOS1_N | 30 | DDR2_CK0_P | 31 | DDR2_DOS1_P | 32 | DDR2_CK0_N |
33 | GND | 34 | GND | 35 | DDR2_D10 | 36 | DDR2_D14 |
37 | DDR2_D11 | 38 | DDR2_D15 | 39 | GND | 40 | GND |
41 | GND | 42 | GND | 43 | DDR2_D16 | 44 | DDR2_D20 |
45 | DDR2_D17 | 46 | DDR2_D21 | 47 | GND | 48 | GND |
49 | DDR2_DQS2_N | 50 | NC | 51 | DDR2_DQS2_P | 52 | DDR2_DM2 |
53 | GND | 54 | GND | 55 | DDR2_D18 | 56 | DDR2_D22 |
57 | DDR2_D19 | 58 | DDR2_D23 | 59 | GND | 60 | GND |
61 | DDR2_D24 | 62 | DDR2_D28 | 63 | DDR2_D25 | 64 | DDR2_D29 |
65 | GND | 66 | GND | 67 | DDR2_DM3 | 68 | DDR2_DQS3_N |
69 | NC | 70 | DDR2_DQS3_P | 71 | GND | 72 | GND |
73 | DDR2_D26 | 74 | DDR2_D30 | 75 | DDR2_D27 | 76 | DDR2_D31 |
77 | GND | 78 | GND | 79 | DDR2_CKE0 | 80 | DDR2_CKE0 |
81 | 1.8V | 82 | 1.8V | 83 | NC | 84 | NC |
85 | DDR2_BA2 | 86 | NC | 87 | 1.8V | 88 | 1.8V |
89 | DDR2_A12 | 90 | DDR2_A11 | 91 | DDR2_A9 | 92 | DDR2_A7 |
93 | DDR2_A8 | 94 | DDR2_A6 | 95 | 1.8V | 96 | 1.8V |
97 | DDR2_A5 | 98 | DDR2_A4 | 99 | DDR2_A3 | 100 | DDR2_A2 |
101 | DDR2_A1 | 102 | DDR2_A0 | 103 | 1.8V | 104 | 1.8V |
105 | DDR2_A10 | 106 | DDR2_BA1 | 107 | DDR2_BA0 | 108 | DDR2_RAS_B |
109 | DDR2_WE_B | 110 | DDR2_CS0_B | 111 | 1.8V | 112 | 1.8V |
113 | DDR2_CAS_B | 114 | DDR2_ODT0 | 115 | DDR2_CS1_B | 116 | DDR2_A13 |
117 | 1.8V | 118 | 1.8V | 119 | DDR2_ODT1 | 120 | NC |
121 | GND | 122 | GND | 123 | DDR2_D32 | 124 | DDR2_D36 |
125 | DDR2_D33 | 126 | DDR2_D37 | 127 | GND | 128 | GND |
129 | DDR2_DQS4_N | 130 | DDR2_DDM4 | 131 | DDR2_DQS4_P | 132 | GND |
133 | GND | 134 | DDR2_D38 | 135 | DDR2_D34 | 136 | DDR2_D30 |
137 | DDR2_D35 | 138 | GND | 139 | GND | 140 | DDR2_D44 |
141 | DDR2_D40 | 142 | DDR2_D44 | 143 | DDR2_D41 | 144 | GND |
145 | GND | 146 | DDR2_DQS5_N | 147 | DDR2_DM5 | 148 | DDR2_DQS5_P |
149 | GND | 150 | GND | 151 | DDR2_D42 | 152 | DDR2_D46 |
153 | DDR2_D43 | 154 | DDR2_D47 | 155 | GND | 156 | GND |
157 | DDR2_D48 | 158 | DDR2_D52 | 159 | DDR2_D49 | 160 | DDR2_D53 |
161 | GND | 162 | GND | 163 | NC | 164 | DDR2_CK1_P |
165 | GND | 166 | DDR2_CK1_N | 167 | DDR2_DQ56_N | 168 | GND |
169 | DDR2_DQ56_P | 170 | DDR2_DM6 | 171 | GND | 172 | GND |
173 | DDR2_D50 | 174 | DDR2_D54 | 175 | DDR2_D51 | 176 | DDR2_D55 |
177 | GND | 178 | GND | 179 | DDR2_D56 | 180 | DDR2_D60 |
181 | DDR2_D57 | 182 | DDR2_D61 | 183 | GND | 184 | GND |
185 | DDR2_DM7 | 186 | DDR2_DQS7_N | 187 | GND | 188 | DDR2_DQS7_P |
189 | DDR2_D58 | 190 | GND | 191 | DDR2_D59 | 192 | DDR2_D62 |
193 | GND | 194 | DDR2_D63 | 195 | DDR2_SDA | 196 | GND |
197 | DDR2_SDL | 198 | GND | 199 | 1.8V | 200 | GND |