DLPU040C October 2016 – July 2024 DLP650LNIR , DLPC410
Images are controlled and displayed in blocks on the DMD. The organization of the DMD blocks varies for different DMD types as shown in Table 4-1. Blocks can be loaded and displayed individually, or as an entire image (all 15 or 16 blocks). Section 3.1.1.2 explains the commands to control the different ways an image can be displayed.
There are numerous combinations of display options available and this manual is not designed to cover them all. This user’s guide presents an overview of how each command can be used to control an image. Section 3.4 describes how to run a script of commands to control the displaying of an image.
TYPE | COLUMNS | ROWS | BLOCKS | ROWS / BLOCK |
---|---|---|---|---|
DLP9500 - 0.95 1080p Type A | 1920 | 1080 | 15 | 72 |
DLP7000 - 0.7 XGA Type A | 1024 | 768 | 16 | 48 |
DLP650LNIR - .65 WXGA NIR S450 | 1280 | 800 | 16 | 50 |
For more information on display blocks for each DMD type refer to the DMD data sheets (DLP7000 § 8.4, DLP650LNIR § 8.4 and DLP9500 § 8.4).