The DLP Discovery 4100 Development Platform (D4100
Platform) typically refers to the combination of one DLPLCRC410EVM plus one DMD EVM.
Together these include:
- One DLPLCRC410EVM controller board
- One DMD board with DMD and DMD mounting mechanics (Type-A DMDs
only)
- One or two flexible PCB cables
Not included in the kit but needed for operation
are:
- One power supply: VOUT = 5V, IOUT = 6A
(required)
Not included, optional and only needed if
developing and downloading new APPSFPGA firmware:
- One Xilinx DLC9G programming cable
Figure 2-1 is a simplified block diagram of the D4100 platform.
The DLP Discovery 4100 EVM Controller Board of the
DLPLCRC410EVM contains:
- DLPC410 DLP Digital Controller
- Provides input high speed 16/32/64 bit 2xLVDS data and control user
interface.
- Provides output data and control interface to the DMD and
DLPA200s.
- DLPR410 Configuration PROM
- Stores and provides configuration data for the DLPC410
controller.
- DLPA200 DMD Micromirror Driver
- Generates mirror clocking pulses (resets) for up to 16 DMD reset
blocks.
- Supports high reset frequencies.
- One required for DLP650LNIR, DLP7000, or DLP7000UV DMDs, and two
for DLP9500, DLP9500UV DMDs.
- 16/32/64-bit 400MHz 2xLVDS DLPC410 to DMD data interface
- 16 bits used for the DLP650LNIR DMD.
- 32 bits used for the DLP7000 and DLP7000UV DMDs.
- 64 bits used for the DLP9500 and DLP9500UV DMDs.
- 5V input power connector
- Onboard regulation of other power supplies included.
- Applications FPGA (APPSFPGA)
- Xilinx Virtex 5 (XC5VLX50) FPGA for user application pattern
generation and development opportunities.
- APPSFPGA Configuration PROM (XCF16P)
- Stores and provides configuration data for the APPSFPGA. User
programmable for future development.
- A 64-bit DDR2 SODIMM connector
- For end user development of image storage.
- A Cypress CY7C68013A USB controller
- Provides USB data and control interface (USB speeds can limit
pattern rates).
- Enabled end user development of USB interface.
- EXP Expansion Connectors
- Connect to external EXP interface compatible customer boards.
- Includes additional 2xLVDS pairs to support 64 bit 2xLVDS
connection through EXP connectors.
- Flash Memory (connected to APPSFPGA)
- Non-volatile storage for end user development.
- Various I/O connectors
- Mictor test connectors for logic analyzer connection.
- JTAG headers for device programming.
- GPIO connectors for general purpose digital I/O.