DLPU040C October 2016 – July 2024 DLP650LNIR , DLPC410
J8 provides connection to the DLPC410 for a logic analyzer. This connector must not be used for normal development or operation.
J8 Pin Number | Pin Name | DLPC410 Pin Number | J8 Pin Number | Pin Name | DLPC410 Pin Number |
---|---|---|---|---|---|
1 | NC | NC | 2 | ECP2_M_TP0 | AD9 |
3 | GND | NC | 4 | ECP2_M_TP1 | AA11 |
5 | DDCSPARE0 | L7 | 6 | ECP2_M_TP2 | W11 |
7 | DDCSPARE1 | AC13 | 8 | ECP2_M_TP3 | AB26 |
9 | NC | NC | 10 | ECP2_M_TP4 | AB9 |
11 | NC | NC | 12 | ECP2_M_TP5 | AB11 |
13 | ECP2_M_TP31 | AA13 | 14 | ECP2_M_TP6 | AA10 |
15 | ECP2_M_TP3O | AB13 | 16 | ECP2_M_TP7 | AA12 |
17 | ECP2_M_TP29 | AD14 | 18 | ECP2_M_TP8 | Y11 |
19 | ECP2_M_TP28 | L5 | 20 | ECP2_M_TP9 | AB17 |
21 | ECP2_M_TP27 | AC14 | 22 | ECP2_M_TP10 | AA17 |
23 | ECP2_M_TP26 | AB15 | 24 | ECP2_M_TP11 | AA15 |
25 | ECP2_M_TP25 | H19 | 26 | ECP2_M_TP12 | AF12 |
27 | ECP2_M_TP24 | J18 | 28 | ECP2_M_TP13 | AE11 |
29 | ECP2_M_TP23 | H18 | 30 | ECP2_M_TP14 | AC9 |
31 | ECP2_M_TP22 | G15 | 32 | ECP2_M_TP15 | AF11 |
33 | ECP2_M_TP21 | G14 | 34 | ECP2_M_TP16 | AB12 |
35 | ECP2_M_TP20 | H17 | 36 | ECP2_M_TP17 | AA16 |
37 | ECP2_M_TP19 | G20 | 38 | ECP2_M_TP18 | AD13 |