DLPU040C October   2016  – July 2024 DLP650LNIR , DLPC410

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Overview
      1. 1.2.1 The DLP Discovery 4100 Development Platform
      2. 1.2.2 DLP Discovery 4100 Development Platform Photo
  6. 2Hardware
    1. 2.1 Key Components
      1. 2.1.1  Xilinx Virtex 5 APPSFPGA
      2. 2.1.2  DLPC410 - Digital Controller for DLP Discovery 4100 Chipset
      3. 2.1.3  DLPA200 - DMD Micromirror Driver
      4. 2.1.4  DLPR410 - Configuration PROM for DLPC410 Controller
      5. 2.1.5  APPSFPGA Flash Configuration PROM
      6. 2.1.6  DMD Connectors
      7. 2.1.7  USB Controller
      8. 2.1.8  50MHz Oscillator
      9. 2.1.9  DDR2 SODIMM Connector
      10. 2.1.10 Connectors
        1. 2.1.10.1 JTAG Header H1
        2. 2.1.10.2 Mictor Connectors
        3. 2.1.10.3 GPIO Connectors
      11. 2.1.11 Battery
      12. 2.1.12 Power Supplies
        1. 2.1.12.1 J12 Power Connector
        2. 2.1.12.2 J18 Power Connector
        3. 2.1.12.3 REG. 0.9V
        4. 2.1.12.4 REG. 1.0V
        5. 2.1.12.5 REG. 1.8V
        6. 2.1.12.6 REG. 2.5V
        7. 2.1.12.7 REG. 3.3V
        8. 2.1.12.8 REG. 12V
    2. 2.2 Hardware Overview and Setup
      1. 2.2.1 Getting Started
      2. 2.2.2 User Connectors and I/O
        1. 2.2.2.1  J12 Input Power Connector
        2. 2.2.2.2  J18 Input Power Connector
        3. 2.2.2.3  J1 USB Connector Pinout
        4. 2.2.2.4  J3 USB GPIO
        5. 2.2.2.5  J6 GPIO_A Connector
        6. 2.2.2.6  J8 DLPC410 Mictor Connector
        7. 2.2.2.7  J9 USB/APPSFPGA Mictor Connector
        8. 2.2.2.8  J13 DMD Flex 1 Connector
        9. 2.2.2.9  J14 DMD Flex 2 Connector
        10. 2.2.2.10 J15 - DDR2 SODIMM Connector
        11. 2.2.2.11 J16, J17 EXP Connectors
        12. 2.2.2.12 H1 Xilinx FPGA JTAG Header
      3. 2.2.3 Configuration Jumpers
        1. 2.2.3.1 J2 – EXP Voltage Select
        2. 2.2.3.2 J4 – APPSFPGA Revision Select
        3. 2.2.3.3 J5 – Shared USB Signal Enable/Disable
        4. 2.2.3.4 J7 – USB EEPROM Programming Header
        5. 2.2.3.5 J10 – DLPA200 B Output Enable
      4. 2.2.4 Switches
        1. 2.2.4.1 SW1 - APPSFPGA Functional Switches
        2. 2.2.4.2 SW2 - APPSFPGA Reset
        3. 2.2.4.3 SW3 - DMD Power Float (Park)
        4. 2.2.4.4 SW4 - Input Power On/Off
      5. 2.2.5 Power and Status LEDs
        1. 2.2.5.1 D1 – USB Connection Indicator
        2. 2.2.5.2 D2 and D16 – APPSFPGA Done
        3. 2.2.5.3 D3 and D17 – DLPC410 Done
        4. 2.2.5.4 D9 – DDC_LED0
        5. 2.2.5.5 D10 – DDC_LED1
        6. 2.2.5.6 D11 – VLED0
        7. 2.2.5.7 D12 – VLED1
      6. 2.2.6 Test Points
  7. 3Software
    1. 3.1 Overview
      1. 3.1.1 Software Overview
        1. 3.1.1.1 DMD Image Control
        2. 3.1.1.2 Image Commands
    2. 3.2 DLP Discovery 4100 Operation
      1. 3.2.1 Quick Start Guide on Operation
    3. 3.3 Graphical User Interface
      1. 3.3.1 Menu Bar
        1. 3.3.1.1 File Menu
        2. 3.3.1.2 View Menu
        3. 3.3.1.3 DMD Menu
        4. 3.3.1.4 Execution Menu
        5. 3.3.1.5 Test Patterns Menu
        6. 3.3.1.6 Help Menu
      2. 3.3.2 Toolbar
        1. 3.3.2.1 File Menu Buttons
        2. 3.3.2.2 Run, Run Once, Loop Break, Step and Stop Controls
        3. 3.3.2.3 Set Start and End Buttons
        4. 3.3.2.4 Help Button
      3. 3.3.3 Script Commands Window
        1. 3.3.3.1 Load Tab
        2. 3.3.3.2 Reset Tab
        3. 3.3.3.3 Clear Tab
        4. 3.3.3.4 Float Tab
        5. 3.3.3.5 Control Tab
      4. 3.3.4 Status Window
      5. 3.3.5 Script Window
        1. 3.3.5.1 Inserting Commands
        2. 3.3.5.2 Moving Commands
        3. 3.3.5.3 Deleting Commands
    4. 3.4 Script and Status Operations
      1. 3.4.1 Saving Scripts and Statuses
        1. 3.4.1.1 Saving a Script
        2. 3.4.1.2 Saving a Status
      2. 3.4.2 Printing Scripts and Statuses
        1. 3.4.2.1 Printing a Script
        2. 3.4.2.2 Printing a Status
      3. 3.4.3 Opening Scripts and Statuses
      4. 3.4.4 Creating New Scripts and Statuses
        1. 3.4.4.1 Creating a New Script
        2. 3.4.4.2 Creating a New Status
    5. 3.5 DLPC410 Control Window
    6. 3.6 Test Patterns Window
    7. 3.7 About Box
    8. 3.8 Links
  8. 4Hardware Design Files
  9. 5Additional Information
    1. 5.1 Trademarks
    2. 5.2 Abbreviations and Acronyms
    3. 5.3 Notational Conventions
      1. 5.3.1 Information About Cautions and Warnings
  10. 6Related Documentation
  11. 7Revision History

Introduction

This guide explains the hardware and software features of the DLP Discovery 4100 Development Platform evaluation modules (EVMs). The EVM architectures and connectors are described along with a quick start guide on how to operate the D4100 Platform using a PC based Graphical User Interface (GUI). Specific DLP chip details and operation can be found in related component documentation.

The DLP Discovery 4100 Development Platform is a great way to evaluate the fastest binary pattern and data rates the DLP chip portfolio offers. Designers get pixel accurate control of all DMD micromirrors with Global, Quad, Dual and Single Block Modes available for tailoring DMD micromirror pattern timing for continuous (lamp) or solid state (switched) illuminated applications. The D4100 is also a path for customers to design with the high performance UV and NIR DLP chips for systems such as:

  • Lithography
  • 3D printing and additive manufacturing
  • Dynamic grayscale marking and coding
  • Industrial printing
  • Structured light such as:
    • Factory automation and 3D machine vision
    • 3D In-line automated optical inspection (AOI)
    • Robotic vision
    • Offline 3D metrology
    • 3D scanners
    • 3D identification and biometrics
  • Medical and life sciences
  • High speed imaging and display
WARNING:

Hot Surfaces on the D4100 Controller Board near U11 and U5.

The DLP Discovery 4100 Development Platform, or D4100 Platform, is an evaluation platform to experiment and develop with the DLP650LNIR, DLP7000, DLP9500, DLP7000UV, DLP9500UV, DLPC410, DLPR410 and DLPA200 chips.

This platform targets applications needing:

  • Fast binary pattern refresh rates up to 32kHz
  • High speed data rates up to 48Gbps
  • Ultraviolet (UV) imaging from 363nm to 420nm
  • Near infrared (NIR) imaging from 850nm to 2000nm
  • Visible imaging from 400nm to 700nm
  • Resolutions up to 1080p (approximately 2.1 megapixels)