DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
Table 7-1 summarizes the boot application commands.
COMMAND | TYPE | OP CODE | SECTION |
---|---|---|---|
System Reset | Write | 00h | Section 7.2.1 |
Read Pre-fetch | Write | 01h | Section 7.2.2 |
Read Activate | Read | 02h | Section 7.2.3 |
System Software Version | Read | B0h | Section 7.2.4 |
Flash Device ID | Read | B1h | Section 7.2.5 |
Short Status | Read | C0h | Section 7.2.6 |
Error History | Read | C1h | Section 7.2.7 |
Clear Short Status Errors | Write | C2h | Section 7.2.8 |
Clear Error History | Write | C3h | Section 7.2.9 |
Flash Full Erase | Write | E0h | Section 7.2.10 |
Flash Write Data | Write (Bulk) | E1h | Section 7.2.11 |
Flash Verify Data | Read | E2h | Section 7.2.12 |
Flash Interface Rate | Write | E3h | Section 7.2.13 |
Flash Interface Rate | Read | E4h | Section 7.2.14 |