DLPU062B March 2018 – January 2024 DLPC3437
Table 3-116 describes the return parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7) | Pillar-box border color source:
|
b(6:3) | Reserved |
b(2:0) | Display border color:
|
For the special case of a pillar box image (see Figure 3-18), the user can use the border color defined by the Write Border Color command.